Print
Non-contact and maintenance-free: Bulkscan LMS511
Bulkscan LMS511
The Bulkscan LMS511 uses time-of-flight technology for non-contact measurement of volume flow on conveyor belts. Using the new multi-echo technology, the Bulkscan is independent from the bulk material's properties and weather conditions. Aside from calculating volume and mass flow, the Bulkscan can monitor the operation of the conveyor belt, the integrated center-of-gravity calculator can be used to detect uneven loading of the bulk material.
Flexible up to the probe tip: LFP Cubic level sensor
Level measurement with TDR technology
The LFP Cubic is a cost-efficient level sensor that can be used in oil- and water-based liquids without calibration. Due to its flexible probe that can be changed or cut, it is possible to integrate the sensor quickly into any application. The LFP Cubic can work in deposit-forming and foaming liquids.

Product catalog

Fluid Sensors