Skip Navigation Linkssick.com > EN > Home > Service and Support > Software
Print

Configuration software CDS 
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
New CDS version 3.6.7 now available!
Since April 11th, 2012, the new version is available for download.

New Flexi Soft Designer version 1.4.0 now available! 
Since February 23rd, 2012, the new version is available for download.
 
 
Click to show / hide content block    Content Block 03
Show Content 
No Links 
Hide Title 
Show Subtitle 
Hide Image 
 

 

Configuration software CDS – the tool for your safety 

 
 

The configuration software CDS (Configuration & Diagnostic Software) allows project planning, commissioning, configuration and diagnostics of the industrial safety systems by SICK.

With the configuration software CDS you are able to configure the following software-based safety systems by SICK:

Click to show / hide content block    Content Block 04
Show Content 
No Links 
Hide Title 
Show Subtitle 
Hide Image 
 

 

Features of the configuration software CDS 

 
 
  • The device is connected to the PC through a RS-232 interface. Connection cables (RS-232 to M8 x 1) are available in different lengths of 2 or 8 metres.
  • In case that your computer does not have the RS-232 interface, you can get a USB to RS-232 converter (part no. 6035396).
  • During the installation of the configuration software from CD-ROM you can also install the operation instructions of all safety systems mentioned above.
  • Easy documentation of the device attributes and also the configuration due to automatic protocol creation
  • Different user groups (machine operator, authorized customer, etc.) allow different functionalities.
  • Specialized function blocks make it easy to configure your application
  • Free delivery of the configuration software by ordering one of the safety systems mentioned above
Click to show / hide content block    Content Block 05
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
System recommendation: Standard Intel Pentium PC, 1 GHz, 1 GB RAM, 300 MB HD, resolution 1024 x 768

Operating system: Windows 2000, Windows NT, Windows XP, Windows Vista, Windows 7.
The Microsoft .Net Framework 2.0 is a prerequisite.

Order number: 2032314
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
Find our products and solutions

Button to start the search