|
|

Page Header
With diverse gas flow measuring devices SICK provides solutions for a wide variety of measuring tasks - from calculating volume flows in processes, custody transfer applications in natural gas industry, environmental monitoring of plants, on test stands in automotive industry and many others.
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
FLOWSIC100 CEMS
|
Volume flow measurement for continuous emission monitoring
- Rugged titanium transducers for high durability
- Measuring systems without purge air or measuring systems with internal or external purge air
- Corrosion-resistant material for application in aggressive gases (option)
- Integral measurement over the duct diameter with cross-duct types
- Probe type for economic installation from one side of the duct
- Automatic function control with zero and span point check
|
|
|
|
|

Portlet 2
|
|
|
FLOWSIC100 Process
|
Gas flow measurement for process applications
- Corrosion-resistant transducers made of stainless steel or titanium
- Process pressure up to 16 bar
- Hermetically sealed ultrasonic transducers
- Integral measurement over the duct diameter
- Explosion-proof version for applications in Zone 2 (ATEX)
- Sender/receiver units with retraction mechanism available
- Automatic function control with zero and span point check
|
|
|
|
|

Portlet 3
|
|
|
FLOWSIC100 Flare
|
Gas massflow measurement for flare gas applications
- Innovative sensor design for very high gas velocities
- For hazardous areas Zone 1, Zone 2 (ATEX/IECEx) and CSA Class I, Div 1
- Hermetically sealed transducers made of titanium or stainless steel
- High transducer power
- Perpendicular installation of sensors
- Cross-duct or probe type, retraction mechanism as an option
- Highly accurate time resolution for measurements near zero point
- Automatic zero and span point check
|
|
|
|
|

Portlet 4
|
|
|
FLOWSIC150 Carflow
|
Ultrasonic measurement system
- Direct measurement in the undiluted exhaust gas
- Single or multi-path measurement
- Quick-release connectors for easy installation
- Mobile, compact system with lockable rolling wheels
- Very low pressure loss
- Integrated heating unit to prevent condensation
|
|
|
|
|

Portlet 5
|
|
|
FLOWSIC200
|
Flow speed measuring device
- Very large measuring distance possible
- Contact-free measurement
- Extremely rugged compounds made of titanium, stainless steel or die cast
- Versions for very corrosive atmospheres
- Determination of flow direction
- No mechanically moving parts
|
|
|
|
|

Portlet 6
|
|
|
FLOWSIC600
|
Ultrasonic gas flow meter
- Direct 2-path or 4-path layout without reflection of signals
- Also 4+1-path or 4+4-path layout for redundance measurement possible
- Bidirectional measurement without pressure loss
- Hermetically sealed ultrasonic transducers made of titanium
- Wide measuring range up to 1 : 130
- Fully automated, extensive and intelligent self-diagnosis
- Integrated logbooks and data logs
- Simple operation and diagnosis via operation software MEPAFLOW600 CBM
|
|
|
|
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|