Dx80

Optical distance sensors for reliable measurements on natural objects up to 80 m

Your Benefits

  • Accurate measurements to increase process quality and save valuable resources
  • Large measuring range to meet the requirements of a variety of applications
  • Flexible system integration and access to sensor data via IO-Link or Ethernet interface with cloud connectivity via MQTT
  • Effortless parameterization and visualization via SOPAS ET or web server
  • Easy commissioning and intuitive operating experience thanks to the symbol supported color display
  • Compact and rugged metal housing for uncomplicated integration even in tight installation spaces

Overview

Optical distance sensors for reliable measurements on natural objects up to 80 m

The Dx80 laser distance sensor combines a large measuring range with high measurement accuracy – all in a compact housing. The modern sensor with advanced materials and technologies enables high performance: with a scanning range of up to 80 m, it offers a measurement accuracy of ± 2 mm. This makes the sensor the ideal solution for demanding applications – whether in manufacturing, machine building or mobile systems. With an integrated IO-Link interface or future-oriented Ethernet communication, the Dx80 can be flexibly integrated into a variety of automation environments.

At a glance
  • Measurement accuracy of +/- 2 mm, repeatability ≥ 0.2 mm
  • Measuring ranges from 0.05 m to 80 m on white and up to 14 m on black
  • IO-Link V1.1 or Ethernet interface and MQTT with analog and digital output
  • Intuitive configuration via SOPAS ET or integrated web server
  • User-friendly TFT color display
  • Proven metal housing

Applications

Technical overview

 
    Technical data overview
    Resolution≥ 0.1 mm
    Repeatability≥ 0.2 mm
    Response time33 ms ... 68 ms 1)
    Output time33 ms, 50 ms, 100 ms, 200 ms ... 3000 ms 2)
    Analog output4 mA ... 20 mA, ≤ 450 Ω
    0 V ... 10 V, ≤ 10,000 Ω
    Digital output
    TypePush-pull: PNP/NPN
    IO-Link✔ , IO-Link V1.1
    Ethernet✔ , TCP/IP
    Enclosure ratingIP65, IP67
    Ambient temperature, operation

    –10 °C ... +50 °C, Uv ≤ 30 V

    –10 °C ... +80 °C, Operation with 2 cooling plates(2138205)/optionally with heat protection filter(2137825) 3)

    1) Depends on the object and filter settings.

    2) Continuously changing data output.

    3) With water cooling.

All technical data can be found accompanying the individual product