Dx50-2

Optical distance sensors for dynamic measurements on natural objects up to 30 m

Your Benefits

  • A wide measuring range and a compact housing increase the number of possible applications
  • Very high throughput thanks to a high measuring frequency
  • Precise and reliable measurement regardless of object color improves uptime and process quality
  • Reliably withstands harsh ambient conditions thanks to its rugged design, a wide range of operating temperatures, and ambient light immunity
  • Integrated shape comparison for straightforward checking and sorting of objects
  • Time savings thanks to quick and easy commissioning by means of intuitive operating structure of the display, easy-teach option
  • Full process control with IO-Link from commissioning to maintenance
  • Three switching modes provide a simple solution for demanding applications

Overview

Optical distance sensors for dynamic measurements on natural objects up to 30 m

SICK is once again setting the standard in the field of distance sensors with the new generation of Dx50-2 sensors, which provide the perfect combination of measurement performance and size. Based on the patented and improved HDDM™ time-of-flight technology, the new product family supports precise and reliable measuring, with ranges of up to 10 m on black targets and up to 30 m on white targets. The Dx50-2 sensors feature an intuitive display, saving time during installation and commissioning. The high output rate of the sensors delivers up to 3,000 distance values per second for maximum throughput and process quality. The Dx50-2 sensors have a rugged housing and provide reliable operation despite extreme temperatures and harsh ambient conditions. Since the settings for speed, sensing range, and repeatability can be adjusted to meet current requirements, the Dx50-2 sensors can be customized to suit each and every possible application.

At a glance
  • Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
  • Output rate up to 3,000/s
  • Repeatability: 0.5 mm to 5 mm
  • Reliable, patented HDDM time-of-flight technology
  • Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
  • Shape comparison integrated in sensor
  • IO-Link, analog and digital output
  • Display with intuitive operation and easy-teach option
  • Enclosure rating IP 65 and IP 67

Applications

Technical overview

 
    Technical data overview
    Resolution≥ 100 µm
    Repeatability≥ 0.5 mm
    Response time0.83 ms ... 150 ms, 0.83 ms / 3.33 ms / 8.33 ms / 25 ms / 75 ms, 1.67 ms / 6.67 ms / 16.67ms / 50 ms / 150 ms 1) 2)
    Output time0.33 ms/1.33 ms/3.33 ms/10 ms/30 ms, 0.67 ms / 2.67 ms / 6.67 ms / 20 ms / 60 ms 1) 3)
    Switching frequency

    1,000 Hz/250 Hz/100 Hz/33 Hz/11 Hz 1) 2)

    500 Hz / 125 Hz / 50 Hz / 16.6 Hz / 5.5 Hz 1) 2)

    Analog output4 mA ... 20 mA, ≤ 450 Ω
    0 V ... 10 V, ≥ 50,000 Ω
    Digital output
    TypePush-pull: PNP/NPN
    IO-Link✔ , IO-Link V1.1, COM3 (230,4 kBaud)
    Enclosure rating

    IP65

    IP67

    Ambient temperature, operation

    –40 °C ... +65 °C, Uv ≤ 24 V

    –30 °C ... +140 °C, operation with 2 cooling plates (2055755) / optionally with heat protection filter (2085598) 4)

    1) Depending on the set speed: Super Fast ... Super Slow.

    2) Lateral entry of the object into the measuring range.

    3) Continuous change of distance in measuring range.

    4) With water cooling.

All technical data can be found accompanying the individual product