Skip Navigation Linkssick.com.au > EN > Home > Products > Product of the month
Print

Product of the month 

 
Click to show / hide content block    Page Header
Hide Page Header 
Hide Date 
Hide Subtitle 
Hide Leadtext 

 

   
Click to show / hide content block    Content Block 01
Hide Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Web Part Container
Congratulations! The iPad from our March 2012 competition goes to our lucky winner from Auckland in New Zealand. Thanks for entering the competition.
Previous Winners: February 2012, Brisbane, Queensland; January 2012, Melbourne, Victoria; December 2011, Sydney, New South Wales; November 2011, Sydney, New South Wales; October 2011, Brisbane, Queensland.
Please enter your details to win an iPad!
Name:* 
Company:* 
E-mail:* 
Phone:* 
Fax: 
What is the product of the month?:* 
How did you hear about this competition?: 

Apple is not a participant in or sponsor of this promotion.

May 2012

Exact8 & Exact12 Distribution Boxes

• Rapid assembly with prefabricated and tested connecting cables • Low cost and reduced downtime, due to plug and play feature • LED indicators on each port shows status of operating voltage and signals

April 2012

Reflex Array Sensor WL27-3

The sensor with a light array. • Reflex switch with 50mm light array, so objects less than 12mm can easily be detected, guaranteeing you 100% detection • Bright LED with optical alignment indicator which aids in quick alignment, thus saving you time • Single reflex array switch can replace several individual sensors or a light grid, thereby saving you up to 50% in installation costs

March 2012

MPS Cylinder Sensors

Precise positioning of pneumatic and hydraulic cylinders • Easy replacement via Drop-in mounting • Easy set-up through a single teach-in button • Wide range of 8 different measuring sizes: 32 - 256 mm • Precise positioning using analogue output (current / voltage)

February 2012

Motion Control - MOC3SA Speed Monitor Safety Controllers

• Optimal protection in maintenance mode • Zero speed and drive monitoring • Easy commissioning using only a screwdriver and quick diagnostic via LEDs

January 2012

IQ - Flat Inductive Sensor

Flat housing style that is suitable for space critical applications • One or two screw mounting which means quick installation without sensor adjustment • Extended sensing range that ensures peace of mind in machine design • Tough sensor housing which makes the IQ Flat inductive extremely rugged and reliable

December 2011

Best in class performance in VISTAL™ housing

W9-3 • Now available in VISTAL™ housing material - tough as steel • Wide variety of sensing, mounting and connection options • Slotted through holes for M3 / M4 screws for flexibility • Detection of transparent objects with continuous threshold adaption • PinPoint LED creates a high visible and precise light spot

November 2011

Sensor for Food & Beverage Industry

IMF Inductive Sensor - Stainless steel housing, suitable for hygienic processes - Extended temperature range from -40 up to 80 C and ability to tolerate short spikes up to 100 C - Less machine downtime due to reliable sensors - Resistant to most common cleaning agents, reducing sensor failure due to aggressive cleaning cycles

October 2011

Best performance in a metal housing

For your applications, do you expect optical sensors which cope with demanding tasks, are suited to high process speeds and achieve high availability in industrial environments? W12-3 is the right choice, every time – whether in packaging technology, the pharmaceutical industry, food environments or the bottling industry. W12-3 – best performance in a metal housing, offering clear advantages over conventional optical sensors in respect of object detection, availability in industrial environments and sensor monitoring.

September 2011

the ONLY sensor portfolio certified by HACCP australia

W4S-3 INOX Hygenic • Best optical performance on a wide range of target materials • ‘Beyond’ IP69K for extreme wash down environments • Seamless cable protection tube option • Quick and simple installation and adjustment • PinPoint visible light spot for greater precision • Designed to work where others fail

August 2011

The sensor that never sleeps.

Alert, exact and robust – the inductive sensors from SICK are always reliable. The innovative sensor concept guarantees a higher degree of machine availability and a long lifetime. Hard shell, soft core: ASIC technology within the hot melt filling inside the shock and vibration resistant housing provides precise switching intervals. Thanks to their above average electromagnetic resistance, the sensors distinguish themselves from existing products on the market and enjoy increased reliability. IME – the sensor that never sleeps.

July 2011

The world’s fastest & most powerful

Fast response time, High resolution signal processing, Teach In, 2x4 digit display, Auto Sensitivity Control (ASC), Anti-interference